??
Catalog Info
Classification
CNS
Object Properties:
Order Number: JP09456
Use Case: Infotext
Physical Properties:
Mass: 47 kg
Geometrical Properties:
LOG: 3
BIM enhanced:
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: yes
Set-up behind toilet bowl: no
Number of pumps: 1
Discharge head at nom. flow rate: 10.5 m
Max. dimension of fixed parts: 373.6 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: 80
Connection voltage: EV020204
Motor power input (P1): 2.8 kW
Motor power output (P2): 2.1 kW
Nominal current: 4.7 A
Width: 373.6 mm
Depth: 277.3 mm
Height: 470 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models