??
Catalog Info
Classificazione
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: yes
Set-up behind toilet bowl: no
Number of pumps: 1
Discharge head at nom. flow rate: 22 m
Max. dimension of fixed parts: 393.8 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: 80
Connection voltage: EV020204
Motor power input (P1): 5.2 kW
Motor power output (P2): 4.45 kW
Width: 393.8 mm
Depth: 267.5 mm
Height: 614 mm
CNS
Object Properties:
Order Number: JP09664
Use Case: Infotext
Physical Properties:
Mass: 88 kg
Geometrical Properties:
LOG: 3
Ottimizzato per BIM:
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Download modelli CAD