??
Catalog Info
Classification
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: yes
Set-up behind toilet bowl: no
Number of pumps: 1
Discharge head at nom. flow rate: 31 m
Max. dimension of fixed parts: 408.8 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: 65
Connection voltage: EV020204
Motor power input (P1): 12.2 kW
Motor power output (P2): 10.7 kW
Nominal current: 21 A
Width: 408.8 mm
Depth: 277.3 mm
Height: 709 mm
CNS
Object Properties:
Order Number: JP46872
Use Case: Infotext
Physical Properties:
Mass: 116 kg
Geometrical Properties:
LOG: 3
BIM enhanced:
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models