??
Catalog Info
Classificazione
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: yes
Set-up behind toilet bowl: no
Number of pumps: 1
Discharge head at nom. flow rate: 25 m
Max. dimension of fixed parts: 408.8 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: 65
Connection voltage: EV020204
Motor power input (P1): 8.05 kW
Motor power output (P2): 6.8 kW
Nominal current: 9.4 A
Width: 408.8 mm
Depth: 277.3 mm
Height: 627.5 mm
CNS
Object Properties:
Order Number: JP46874
Use Case: Infotext
Physical Properties:
Mass: 96 kg
Geometrical Properties:
LOG: 3
Ottimizzato per BIM:
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Download modelli CAD