??
Catalog Info
Classification
CNS
Object Properties:
Order Number: JP50089
Use Case: Infotext
Physical Properties:
Mass: 41 kg
BIM enhanced:
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: no
Set-up behind toilet bowl: no
Container volume: 117 l
Number of pumps: 2
Discharge head at nom. flow rate: 16 m
Max. dimension of fixed parts: 450 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: DN 150
Number of inlet ports: 4
Connection, delivery side: Flange
Diameter of connection on delivery side: DN 100
With non-return valve: yes
Flange compression class: PN 6
With de-aeration: yes
Connection voltage: EV020202|3 x 400 V
Frequency: 50 Hz
Motor power input (P1): 1.65 kW
Motor power output (P2): 1.24 kW
Nominal current: 2.8 A
Degree of protection (IP): IP68
Insulation class acc. IEC: F
Electrical connection: Connecting cord with plug
Width: 450 mm
Depth: 619 mm
Height: 428 mm
With alarm function: yes
Alarm output: yes
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models