??
Catalog Info
Classification
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: yes
Set-up behind toilet bowl: no
Number of pumps: 1
Discharge head at nom. flow rate: 35 m
Max. dimension of fixed parts: 318.5 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: DN 32
Connection voltage: EV020204
Motor power input (P1): 3.7 kW
Motor power output (P2): 3.04 kW
Nominal current: 6.6 A
Width: 318.5 mm
Depth: 294.3 mm
Height: 387 mm
CNS
Object Properties:
Order Number: JP50357
Use Case: Infotext
Physical Properties:
Mass: 40.5 kg
Geometrical Properties:
LOG: 3
BIM enhanced:
Round Pipe Connector:
3D Filename: multicut.3db
3D Identifikation: PNT,RP
Pipe Connector Nominal Diameter: 32 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: multicut_35.3db
3D Identifikation: PNT,RP
Pipe Connector Nominal Diameter: 36 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: multicut_45.3db
3D Identifikation: PNT,RP
Pipe Connector Nominal Diameter: 36 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: multicut_20_2m.3db
3D Identifikation: PNT,RP
Pipe Connector Nominal Diameter: 36 mm
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models