??
CAD model selection
HELP_VARIABLE
Company
JUNG PUMPEN
Description
Multicut - Sewage Pumps
Bill of material
JP50377
ARTNR
Item number
TYP
Type
LOD
Level of Details
SPA
Voltage
V
B
Width
mm
H
Height
mm
T
Depth
mm
P1
Engine power
kW
P2
Engine power
kW
STR
Electricity
A
A
Cores
6G1,5 (ab 55 10G2,5)
O
Oil chamber
Yes
CNSMASSEXACT
Mass
kg
INFO
Infotext
Infotext
EF020233
Connection voltage
EF000992
Max. static height
m
EF000001
Nominal current
A
Catalog Info
Classification
CNS
Object Properties:
Order Number: JP50377
Use Case: Infotext
Physical Properties:
Mass: 90 kg
Geometrical Properties:
LOG: 3
BIM enhanced:
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: yes
Set-up behind toilet bowl: no
Number of pumps: 1
Discharge head at nom. flow rate: 55 m
Max. dimension of fixed parts: 406.5 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: DN 32
Connection voltage: EV020204
Motor power input (P1): 7.7 kW
Motor power output (P2): 6.6 kW
Nominal current: 7.7 A
Width: 406.5 mm
Depth: 294.3 mm
Height: 523 mm
Previews
3D
Dimension
2D
Download CAD models