??
CAD model selection
HELP_VARIABLE
Company
JUNG PUMPEN
Description
Multistream - Sewage Pumps
Bill of material
300/4 C73
ARTNR
Item number
TYP
Type
LOD
SPA
Voltage
V
B
Width
mm
H
Height
mm
T
Depth
mm
P1
Engine power
kW
P2
Engine power
kW
STR
Electricity
A
A
Cores
O
Oil chamber
Yes
CNSMASSEXACT
Mass
kg
INFO
Infotext
Infotext
EF020233
Connection voltage
EV020204
EF000992
Max. static height
m
EF000001
Nominal current
A
Catalog Info
Classification
CNS
Object Properties:
Order Number: JP09394
Use Case: Infotext
Physical Properties:
Mass: 315 kg
Geometrical Properties:
LOG: 3
BIM enhanced:
ETIM 7.0
Wastewater pump unit:
Suitable for faeces: yes
Material tank: Plastic
Quality class of reservoir: PE-80
Pump casing material: Cast iron
Quality class of pump casing: Cast iron GG 25 (GJL-250)
Suitable for outdoor installation: yes
Set-up behind toilet bowl: no
Number of pumps: 1
Discharge head at nom. flow rate: 35 m
Max. dimension of fixed parts: 719.7 mm
With cutting system: no
Connection on supply side: Compression ring
Diameter of connection on supply side: 200
Connection voltage: EV020204
Motor power input (P1): 25.5 kW
Motor power output (P2): 22.65 kW
Width: 719.7 mm
Depth: 585.5 mm
Height: 941.5 mm
Previews
3D
Dimension
2D
Download CAD models